,Model##other##,Design Supply Air Flow##hvac_air_flow##cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Sensible Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Cooling Stages##other##,Compressor Type##other##,Compressor Quantity##other##,Heating Stages##other##,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Back##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Back##length##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Width##hvac_duct_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Front##length##inches,Clearance Offset Back##length##inches,Clearance Offset Bottom##length##inches,NoHood 0_Economizer 1_FreshAirDamper 2##other##,Refrigerant Charge##force##pounds,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Base Rail Bottom##length##inches,Condensate Drain Connection Offset Left##length##inches,Gas Connection Diameter##pipe_size##inches,Gas Connection Offset Base Rail Bottom##length##inches,Gas Connection Offset Left##length##inches,Curb Wall Thickness##length##inches,Curb Height##length##inches,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Family Load Status##other##,Include Clearance##other##
15 Ton,MPS-015,6000,182000,135700,R-410A,152.06,85.91,56.81,2,SCROLL,2,2,39.75,0,23.75,42,0,0,50.75,22,60,18,80,18,0,0,26,1,4.56,35.13,0.75,15.31,44.5,1.88,14,3.81,2,Valid - Type loaded via type catalog,1
20 Ton,MPS-020,8000,234000,171600,R-410A,152.06,85.91,56.81,2,SCROLL,2,2,39.75,0,23.75,42,0,0,50.75,22,60,18,80,18,0,0,45.82,1,4.56,35.13,0.75,15.31,44.5,1.88,14,3.81,2,Valid - Type loaded via type catalog,1
25 Ton,MPS-025,10000,294000,214100,R-410A,152.06,85.91,56.81,2,SCROLL,2,2,39.75,0,23.75,42,0,0,50.75,22,60,18,80,18,0,0,43.5,1,4.56,35.13,0.75,15.31,44.5,1.88,14,3.81,2,Valid - Type loaded via type catalog,1